Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
DIP Sockets Solder Tail - 40-Pin 0.6"
Retired PRT-07944 |
0.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389 |
4.95 |
1
added to your cart |
|
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 6.85 |