Xmas Order

by Member #233641

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)
Retired PRT-10472
9.9 2   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
21.5 1   
Piezo Element
In stock SEN-10293
12.8 8   
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
7 2   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
7 2   
Microswitch - 2 Terminal
Retired COM-09414
6 4   
Cannot be ordered at this time.
Electrode - Self-Adhesive (pair)
Retired COM-10513
9.9 2   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Total: 120.53