maglock

by captproton

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
3.15 3   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.9 3   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.3 3   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
LED - RGB Diffused Common Cathode
In stock COM-09264
6.75 3   
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
59.9 2   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
7.8 4   
Cannot be ordered at this time.
Clear Breadboard - Retail
Retired RTL-10430
27.8 4   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Total: 128.35