Awesome things I want.

by Member #300001

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Wall Charger - 5V USB
Retired TOL-10214
1.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
4.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
Total: 55.55