LED color changing light (YouSTEM)

by Member #125667

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
LED - Basic Red 5mm
In stock COM-09590
2.25 5   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.75 3   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
1.35 3   
Trimpot 100K
Retired COM-08647
0.5 1   
Cannot be ordered at this time.
LED - Super Bright Red
In stock COM-00528
1.05 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
LED - Super Bright Blue
In stock COM-00529
1.05 1   
Total: 16.95