Xbee Project

Favorited Favorite 0

2 XBee 60mW Radios with 1 mile line-of-sight range, 2 breadkout boards, and 2 sets of .2" pin headers.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
29.95 1   
Cannot be ordered at this time.
Total: 77.9