Evan

by JoseFernandez

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
119.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
67.8 4   
XBee Explorer Regulated
Retired WRL-09132
27.8 4   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
3.8 4   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
55.6 8   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Total: 355.3