50 BBArduinos w/o 5v Regulator

by BrysonR

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
21.5
You save:
1 (4%)
50   
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
27
You save:
3 (10%)
100   
Crystal 16MHz
In stock COM-00536
50
You save:
2.5 (5%)
50   
LED - Basic Red 3mm
In stock COM-00533
21.5
You save:
1 (4%)
50   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
14.5
You save:
0.5 (3%)
50   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
292.5
You save:
32.5 (10%)
50   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
12
You save:
35.5 (75%)
50   
Cannot be ordered at this time.
Total: 440.95