pingbot

by Tanga

Favorited Favorite 0

Parts

YYY1x 08M2 PICAXE Microcontroller (Solarbotics #28412) 1x USB PICAXE Programming Cable (Solarbotics #28405) YYY1x 3.5mm Stereo Jack (PICAXE Connector) (Solarbotics #17850) rrr2x 3904 NPN Surface Mount Transistors (Jameco #94967) 2 Small Pager Motors (Radio Shack #273-107) rrr2x 3.3K Ohm SMD Resistors (Package #0805) rrr1x 10k Ohm SMD Resistor (Package #0805) rrr1x 22k Ohm SMD Resistor (Package #0805) rrr3x 150 Ohm SMD Resistor (Package #0603) rrr3x 1uf SMD Ceramic Capacitor (Digikey #445-1592-1-ND) rrr2x 1N4004 Rectifier Diodes (Jameco #35991) YYY1x IR Receiver 38kHz (Jameco #2109691) YYY1x USB micro USB SMD Female Connector (Sparkfun #PRT-08533) ---1x USB microB Cable - 6 Foot (Sparkfun # CAB-10215) YYY1x Right Angle Switch (Sparkfun #COM-10860) YYY1x Jumper / .1 inch Straight Male 1Row 3Pin Header (Jameco #109576) YYY1x Polymer Lithium Ion Battery - 3.7V 110mAh (Sparkfun #PRT-00731) YYY1x MAX1555 - Lithium Ion/Polymer USB Battery Charger IC (Sparkfun #COM-00674) YYY1x Piezo Buzzer Ø12.5mm (Solarbotics #17855) YYY2x Surface Mount 1.90mm Green LEDs (Jameco #1555104) YYY1x Surface Mount 1.90mm Red LED (Jameco #1584976 1x Pre-Sensitized, Single Sided Circuit Board (Jameco # 156751)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Surface Mount Right Angle Switch
In stock COM-10860
3.15 3   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
10.5 3   
USB micro USB SMD Connector
Retired PRT-08533
4.5 3   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
4.8 3   
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
5.85 3   
Cannot be ordered at this time.
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
SMD LED - Green 0603 (strip of 25)
Retired PRT-11249
2.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
8.4 4   
Solderless Headers - 10-pin Straight
Retired PRT-10527
3 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.65 3   
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Total: 49.7