Personal

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Projects Case - Clear
Retired WIG-08632
35.85 3   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Fuse 5mm 250V 200mA
Retired COM-10165
9.5 10   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
14.85 3   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
5.4 3   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11022
89.95 1   
Cannot be ordered at this time.
Total: 300.4