Parts list

by Member #184386

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Clear Common Cathode
In stock COM-00105
2.05 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
1.95 1   
One Wire Digital Temperature Sensor - DS18B20
In stock SEN-00245
3.95 1   
Voltage Regulator - 5V
Only 1 left! COM-00107
0.95 1   
Infrared Emitters and Detectors
In stock SEN-00241
1.95 1   
Vibration Motor
In stock ROB-08449
2.15 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
0.95 1   
Total: 15.9