Keith's Wishlist by Dopey

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
Servo - Generic Full Rotation (Micro Size)
In stock ROB-10189
1 11.95
Servo - Generic Metal Gear (Micro Size)
In stock ROB-10333
1 10.95
EL Tape - Red (1M)
In stock COM-10796
1 8.95
Polymer Lithium Ion Battery - 6Ah
In stock PRT-08484
1 29.95
Power Cell - LiPo Charger/Booster
In stock PRT-11231
1 19.95
Flex Sensor 2.2"
In stock SEN-10264
8 7.95 ea.
63.6
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
In stock TOL-11702
1 99.95
Liquid Flux Pen - Water Soluble
Retired TOL-08967
1 4.95
SolderPro 50 Hot Knife Tip
Only 9 left! TOL-10137
1 10.95
Piezo Element
In stock SEN-10293
3 1.5 ea.
4.5
Micro Metal Gearmotor 100:1 (Sale)
In stock ROB-08910
1 20% off 12.76
Micro Metal Gearmotor 30:1
Out of stock ROB-08911
1 38% off 9.95
Mini Metal Gearmotor 24:1
Retired ROB-08913
1 6.95
Mini Metal Gearmotor 100:1
Retired ROB-08912
1 6.95
Vibration Motor
In stock ROB-08449
1 4.95
Total: 307.26