Stuff I need...

by Member #185223

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
RFID Tag (125kHz)
Retired COM-08310
5.85 3   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
3.3 6   
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
RF Link 4800bps Receiver - 315MHz
Retired WRL-08947
5.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Total: 78.7