Wearable

by Member #382896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Sparkle Sound Kit
Retired KIT-10842
39.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
Total: 254.55