Arduino parts

by Member #222428

Favorited Favorite 0

A list of parts to make a balancing bot. You also need an IMU (accelerometer + gyroscope) - I used SEN-11072, which is no longer being produced.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Metal Gearmotor 24:1
Retired ROB-08913
13.9 2   
Cannot be ordered at this time.
Wheel 90x10mm Pair - Black
Retired ROB-10077
9.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Soldering Iron Stand
Only 10 left! TOL-09477
6.5 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 139.3