27-Feb-2013

by Member #199809

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
TLC 5940 - PWM Driver
Retired COM-10136
23.8 4   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.96
You save:
2.84 (75%)
4   
Cannot be ordered at this time.
Total: 59.91