Anatomy Shirt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
3.98 2   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
18.75 5   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
18.75 5   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
35.6
You save:
1.9 (5%)
10   
Cannot be ordered at this time.
Total: 119.78