Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378 |
3.5 |
1
added to your cart |
|
Ceramic Resonator 8MHz
Out of stock COM-00542 |
0.95 |
1
added to your cart |
|
Crystal 8MHz
Retired COM-00538 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 5.4 |