Tools

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
6" Digital Calipers
In stock TOL-10997
16.5 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
IC Hook Test Leads
Only 1 left! CAB-00501
9.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Total: 101.03