Segway

by Jonas Arvidsson

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel 90x10mm Pair - Black
Retired ROB-10077
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
5 2   
Cannot be ordered at this time.
Standoff - Metal (3/8", 4-40, 4 pack)
Retired PRT-00445
5.85 3   
Cannot be ordered at this time.
Screw - Phillips Head (3/8", 2-56)
In stock PRT-08993
0.8
You save:
1.6 (67%)
16   
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
Retired SEN-10010
59.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Nut - Metal (2-56)
In stock PRT-08995
0.8
You save:
2.2 (73%)
20   
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
11.9 2   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Polymer Lithium Ion Battery - 500mAh 7.4v
Retired PRT-10500
4.95 1   
Cannot be ordered at this time.
Total: 186.53