by Robogreg
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
156
You save: 8.25 (5%) |
15 | |
RF Link Transmitter - 434MHz
WRL-10534 |
55 | 10 | |
RF Link Receiver - 4800bps (315MHz)
WRL-10533 |
65 | 10 | |
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 | |
Total: 314.15 |