Things I Want

by Member #456662

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
LED String Lights - Blue (10M)
Retired COM-11750
9.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Blue)
Retired COM-11647
16.95 1   
Cannot be ordered at this time.
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
ShiftBar
Retired COM-10238
8.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface (Red/Green)
Retired COM-00759
34.95 1   
Cannot be ordered at this time.
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
0.95 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Total: 222.33