by charredgrass
Product | Subtotal | Qty | |
---|---|---|---|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
MetaWatch WDS112 - Black
WIG-12005 |
149.95 |
1
Cannot be ordered at this time. |
|
10 Segment LED Bar Graph - Green
COM-09938 |
2.25 | 1 | |
Total: 199.33 |