e-textiles

by Fay Shaw

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED White (5pcs)
Retired DEV-10081
19.75 5   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
111.5
You save:
12.25 (10%)
25   
Cannot be ordered at this time.
LED - Basic Red 3mm
In stock COM-00533
25.8
You save:
1.2 (4%)
60   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Mini Photocell
In stock SEN-09088
38
You save:
2 (5%)
25   
Total: 246.55