Wishlist 4Jay

by Member #165123

Favorited Favorite 0

Here are MANY of the components that we are gonna need for our projects: ATtiny85 (These are the 8-pin microcontroler chips that run Arduino code) ATtiny84 (These are 14 Pin microcontroler chips incase we need more than 8-pins for an Arduino project) Hall Effect Sensors measure magnetic flux (albeit only in 1-axis) Example: http://goo.gl/43CKo2 555 Timers (Made in 1971{the year Fear and Lothing took place in!} 555 timers are THE most useful chip of all! Google it!) Op-Amps (Made in 1968, second most useful chip! Handy for audio/video/sensor preamplifiers,voltage comparson, etc) 8-Bit Shift Register (This would let you control 8pins by sending 8 bits [like 00101101] thru a single pin DigitalOnly,noPWM!) TRIAC (This will allow you to control 120VAC with a microcontroler's PWM output! Often used in dimmer switches) Zener Diode - 5.1V 1W (These are diodes that conduct at 5.1V...basically they are simple voltage regulators) TL431 - Voltage Reference (Programable via 2 resistors from 2.5-36V reference voltage...another MUST-HAVE!)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
10.5 3   
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Thermistor 10K
In stock SEN-00250
1.9 2   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
7 2   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
3 6   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
0.5 1   
Cannot be ordered at this time.
Total: 102.2