RFID prototype 2

by Member #374717

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Softpot Rotary Potentiometer
Retired SEN-08678
6.95 1   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Total: 70.4