KSI

by rka

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
6.95 1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
Total: 108.1