Product | Subtotal | Qty | |
---|---|---|---|
Makey Makey - Standard Kit
WIG-11511 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 | |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
2500 mAh NiMH Battery - AA
PRT-00335 |
3.25 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
2.1 | 1 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Raspberry Pi Camera Module V2
DEV-14028 |
25 |
1
Cannot be ordered at this time. |
|
Total: 86.3 |