Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
XBee Explorer USB
Retired WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
2mm 10pin XBee Socket
In stock PRT-08272 |
4.6 |
4
added to your cart |
|
Total: 75.45 |