stretch platform

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Beam - 6.16" (pair)
Retired ROB-12198
5.49 1   
Cannot be ordered at this time.
Mini Microswitch Mount - A (pair)
Retired COM-12745
5.37 3   
Cannot be ordered at this time.
Aluminum Channel - 3.0"
Retired ROB-12498
15.96 4   
Cannot be ordered at this time.
Channel Slider B (pair)
Retired ROB-12560
8.98 2   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
3.2 2   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
8.4 4   
Single Channel - 90 Degree Angle (short)
Retired ROB-12287
3.98 2   
Cannot be ordered at this time.
Hub Mount - Quad (Mount A)
Retired ROB-12353
29.94 6   
Cannot be ordered at this time.
Hub Mount - Quad (Mount E)
Retired ROB-12433
23.96 4   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Servo Mount - Servo Plate A
Retired ROB-12330
4.99 1   
Cannot be ordered at this time.
Mini Microswitch Mount - C (pair)
Retired COM-12747
7.16 4   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Lever)
Retired COM-12742
10.74 6   
Cannot be ordered at this time.
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
41.85 3   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
3.95 1   
2x5 Pin Shrouded Header
In stock PRT-08506
7 4   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
2.2 4   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Total: 217.06