ELastoLite Kit - 2x2 Inch - Orange (COM-12831

by xtopher

Favorited Favorite 0

ElastoLite® is a fantastic line of flexible electroluminescent (EL) panels, inverters, and connectors that can be sewn into clothing and used in a multitude of other lighting applications. The biggest question we’ve received with these EL panels is, “Where do I start?” We are pleased to introduce the ElastoLite® Kit, an all in one starting kit that includes everything you need to get electroluminescent panels and equipment incorporated into your project! Within this kit you will find a 2" x 2" Orange EL panel, an INV135 Inverter, and all the hookups you need to connect the two. All you will need to do is iron the pieces together to shed a little bit of electroluminescent light on your next project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ELastoLite Connector - Straight
Retired COM-11920
You save:
0.56 (29%)
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
You save:
0.16 (29%)
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
You save:
0.88 (30%)
Cannot be ordered at this time.
ELastoLite Inverter Connector - Orange (INV135)
Retired COM-11912
You save:
0.75 (30%)
Cannot be ordered at this time.
ELastoLite INV135 Inverter
Only 9 left! COM-11915
You save:
6.28 (30%)
ELastoLite Panel - 2x2 inches - Orange
Only 3 left! COM-11910
You save:
4.18 (30%)
Total: 29.99

Start a project on
with this stuff