Senior Design

by Member #553179

Favorited Favorite 0

Hydroponic System

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Humidity and Temperature Sensor - SHT15
Retired COM-08227
28.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
16 available SEN-11005
10.95 1   
Dissolved Oxygen Kit
Retired SEN-11194
249.95 1   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
PIC 40 Pin 20MHz 8K 8A/D - 16F877A
Retired COM-00226
8.95 1   
Cannot be ordered at this time.
Precision Gearmotor - 45 RPM (6-12V)
Retired ROB-12514
34.95 1   
Cannot be ordered at this time.
Cubelets - Bluetooth Cubelet
Retired KIT-11943
48.95 1   
Cannot be ordered at this time.
XBee Pro 63mW PCB Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10418
40.95 1   
Cannot be ordered at this time.
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
25.95 1   
Cannot be ordered at this time.
XBee Pro 50mW U.FL Connection - Series 2 (ZigBee Mesh)
Retired WRL-10420
40.95 1   
Cannot be ordered at this time.
Total: 784.35