Project

by Member #601776

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
3 6   
Hook-Up Wire - Silicone 30AWG (Black, 1M)
Retired PRT-13073
0.75 1   
Cannot be ordered at this time.
1500 mAh Alkaline Battery - AA
Retired PRT-09100
1.5 3   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
LED - RGB Clear Common Anode
In stock COM-10820
6.75 3   
Total: 16.5