5th & 6th grade science

by Member #612959

Favorited Favorite 0

A exploration into circuits using paper circuitry and squishy circuits for a public charter school in Boulder, Colorado

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
18.75 5   
Cannot be ordered at this time.
LED Starter Kit
Retired RTL-09878
23.9 2   
Cannot be ordered at this time.
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
21 10   
SMD LED - White 1206 (strip of 25)
Retired PRT-12621
7.7
You save:
3.3 (30%)
2   
Cannot be ordered at this time.
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
11 2   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
15.8 4   
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
18.75 5   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Total: 130.6