STEM BEST Robotics

by Member #613527

Favorited Favorite 0

Hello, Sparkfun staff! I am asking on the behalf of the STEM BEST Robotics team for STEM School and Academy for a grant to help our team achieve the goals we have set for our regional competition. We thank you in advance for any help you may be able to make and would be thrilled to add you to our list of sponsors. Thank you for making this opportunity available to us, and we look forward to cooperation in the future!

-STEM BEST Robotics

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Sealed (5m)
Retired COM-12024
74.95 1   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
28.5
You save:
1.5 (5%)
50   
Diffused LED - Yellow 10mm
In stock COM-10634
28.5
You save:
1.5 (5%)
50   
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
Total: 154.45