Lights

by Member #367015

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
1285 10   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Total: 1365.95