Home | Product Categories | General ICs | COM-10079

Real Time Clock - DS3234

sku: COM-10079 RoHS Compliant

Description: RTC stands for real time clock folks. The DS3234 is a low-cost, extremely accurate SPI bus RTC with an integrated temperature compensated crystal oscillator (TCXO) and crystal.

And yes, a breakout board is coming soon.

Features:

  • Battery Backup Input for Continuous Timekeeping
  • High-precision (±2ppm)
  • Operating Temperature Range 0°C to +70°C
  • Low-Power Consumption
  • Real-Time Clock Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Valid Up to 2099
  • Two Time-of-Day Alarms
  • Programmable Square-Wave Output
  • 4MHz SPI Bus Supports Modes 1 and 3
  • Digital Temp Sensor Output: ±3°C Accuracy
  • Register for Aging Trim
  • Active-Low RST Input/Output
  • 300-Mil, 20-Pin SO Package

Documents:

Pricing

Only 10 left!

9.95
8.96
7.96

10 in stock

price
10-99
100+



Add to Wish List


Comments 15 comments

  • Vaild up to 2099? Is this the beginning of a Y2.1K bug?

  • 2100 if I remember right is NOT a leap year, so it probably does a mod4 test.
    Now if only sparkfun would do I2C. A current mirror “breakout” would solve many bus problems.

  • A nice addition. But could we get the DS3231 for I2C? And possibly update the DS1307 to DS1337?

  • Eagerly awaiting the breakout board. I was looking at this chip just a couple of days before you announced you were carrying it.
    This would be a good match for your PRT-09216 3.3v step-up board.

  • I think i ordered an I2C version from Maxim a while back.
    It was a DS32B35-33#, It even had the same package.

  • Shouldn’t this be under SMD ICs not General ICs?

  • fluidic:

    A nice addition. But could we get the DS3231 for I2C?.
    Why the desire for I2C?.

    • Two wires less? Compatibility with existing I2C chips and peripherals?
      Also, do you really need duplex comms on a clock?

  • Really looking for the breakout board on this one, but if it isn’t forthcoming soon, I’ll have to go with the chronodot from adafruit instead. Hope it’s on the way…

  • Anxiously awaiting the breakout board!

  • any due date on the board?

  • Wow. We’ve been waiting a LONG time for a board for this chip. It looks like such a great set of features for a good price. I wonder why it seems to have been orphaned by SparkFun?
    While I wait for SF, it looks like I can get a 20 Pin SOIC adapter for 70 cents from Futurlec. I’ll have to kludge the battery, etc. but really need to get on with the project.

  • is there an eagle library for this part?