The Taoglas Steedan MA350 is a 5-in-1 next-generation low profile magnetic mount antenna for a vehicle, outdoor building, and heavy equipment roof applications. It has a fully IP65 rated waterproof robust ABS enclosure and base. This is an ideal external combination antenna solution that is used where drilling a hole through the roof of a vehicle or a metal panel is not feasible. It can be mounted on steel surfaces and its ultra-strong neodymium magnets. A soft foam cushion on the base protects the mounting surface during installation and removal. Only 48mm high it mounts discretely to the target application out of sight of most onlookers.
Valid until 11/26 11:59pm


This is a carousel. Use Next and Previous buttons to navigate, or jump to a slide with the slide dots.
-
SparkFun Real Time Clock Module - RV-1805 (Qwiic)
Special Price Current price: $8.33 Regular Price Original price: $18.50In stock -
FLiR Lepton Breakout Board V2
Special Price Current price: $51.35 Regular Price Original price: $64.95In stock -
SparkFun Hydra Power Cable - 6ft
Special Price Current price: $2.50 Regular Price Original price: $5.50In stock -
Audio Cable to Alligator Clips - 2.5mm
Special Price Current price: $0.61 Regular Price Original price: $0.95In stock -
Quad-band Cellular Duck Antenna SMA
Special Price Current price: $1.95 Regular Price Original price: $8.95Out of stock
This is a carousel. Use Next and Previous buttons to navigate, or jump to a slide with the slide dots.
-
Breadboard - Mini Modular (Red)
Special Price Current price: $1.25 Regular Price Original price: $4.50In stock -
SparkFun Parts Box - LilyPad (Magnetic)
Special Price Current price: $2.37 Regular Price Original price: $3.95In stock -
Audio Cable to Alligator Clips - 2.5mm
Special Price Current price: $0.61 Regular Price Original price: $0.95In stock -
Surface Mount Bluetooth v5.0, Thread, Zigbee Transceiver Module (2.4GHz, U.FL)
Special Price Current price: $8.95 Regular Price Original price: $18.95In stock -
SparkFun Hydra Power Cable - 6ft
Special Price Current price: $2.50 Regular Price Original price: $5.50In stock -
Hand Held Enclosure - ABS Plastic
Special Price Current price: $5.45 Regular Price Original price: $10.95In stock -
Pi Tin for the Raspberry Pi - Black
Special Price Current price: $2.95 Regular Price Original price: $6.95In stock -
ESP32 WROOM MCU Module - 8MB (Dual Antenna)
Special Price Current price: $2.44 Regular Price Original price: $4.50In stock -
FLiR Lepton Breakout Board V2
Special Price Current price: $51.35 Regular Price Original price: $64.95In stock -
SparkFun Hydra Power Cable - 6ft (Black)
Special Price Current price: $2.50 Regular Price Original price: $5.50In stock
Rules & Information
Weekly Deal will run until November 26, 2026 at 11:59 p.m. MT. No rainchecks or backorders will be allowed. We will not be allowing the combining of orders during this sale.