Toggle Switch and Cover - Illuminated (Red)
COM-11310

Toggle Switch and Cover - Illuminated (Red)

SKU: COM-11310
$4.75
In stock
Only 5 left
SKU
COM-11310
In stock
Stock/Discounts

Product Overview

This simple on-off switch is rated for 20A at 12V but who cares about all that, it looks way awesome. These toggle switches come with those missile switch covers that make your project look like something out of a spy movie. They're also a great safety feature to ensure that you don't accidentally fire the missiles (or whatever it is your switch does). As if you needed any more convincing, they're also illuminated with a small LED in the end of the switch. These can be panel mounted into a 12mm hole.

Check the related items below for more color options!

Note: The LED can be illuminated with as low as 3.3V.

Features & Specs

  • Rated for 12V 20A
  • Includes Missile Switch Cover
  • Illuminated

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Toggle Switch and Cover - Illuminated (Red)
Toggle Switch and Cover - Illuminated (Red)
$4.75
COM-11310
$4.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing