Raspberry Pi 5 - 8GB
DEV-23551

Raspberry Pi 5 - 8GB

SKU: DEV-23551

The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz.

$180.00
Out of stock
SKU
DEV-23551
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz, Raspberry Pi 5 delivers a 2–3× increase in CPU performance relative to Raspberry Pi 4. Alongside a substantial uplift in graphics performance from an 800MHz VideoCore VII GPU; dual 4Kp60 display output over HDMI; and state-of-the-art camera support from a rearchitected Raspberry Pi Image Signal Processor, it provides a smooth desktop experience for consumers, and opens the door to new applications for industrial customers.

For the first time, this is a full-size Raspberry Pi computer using silicon built in-house at Raspberry Pi. The RP1 “southbridge” provides the bulk of the I/O capabilities for Raspberry Pi 5, and delivers a step change in peripheral performance and functionality. Aggregate USB bandwidth is more than doubled, yielding faster transfer speeds to external UAS drives and other high-speed peripherals; the dedicated two-lane 1Gbps MIPI camera and display interfaces present on earlier models have been replaced by a pair of four-lane 1.5Gbps MIPI transceivers, tripling total bandwidth, and supporting any combination of up to two cameras or displays; peak SD card performance is doubled, through support for the SDR104 high-speed mode; and for the first time the platform exposes a single-lane PCI Express 2.0 interface, providing support for high-bandwidth peripherals.

This module features 8GB of LPDDR4X-4267 SDRAM.

Features & Specs

  • Broadcom BCM2712 2.4GHz quad-core 64-bit Arm Cortex-A76 CPU, with cryptography extensions, 512KB per-core L2 caches and a 2MB shared L3 cache
  • VideoCore VII GPU, supporting OpenGL ES 3.1, Vulkan 1.2
  • Dual 4Kp60 HDMI® display output with HDR support
  • 4Kp60 HEVC decoder
  • LPDDR4X-4267 SDRAM (8GB)
  • Dual-band 802.11ac Wi-Fi®
  • Bluetooth 5.0 / Bluetooth Low Energy (BLE)
  • microSD card slot, with support for high-speed SDR104 mode
  • 2 × USB 3.0 ports, supporting simultaneous 5Gbps operation
  • 2 × USB 2.0 ports
  • Gigabit Ethernet, with PoE+ support (requires separate PoE+ HAT)
  • 2 × 4-lane MIPI camera/display transceivers
  • PCIe 2.0 x1 interface for fast peripherals (requires separate M.2 HAT or other adapter)
  • 5V/5A DC power via USB-C, with Power Delivery support
  • Raspberry Pi standard 40-pin header
  • Real-time clock (RTC), powered from external battery
  • Power button

Documentation

Hardware Guide(s) Other Documentation
Product Brief Getting Started Guide FAQ
Mechanical Drawing RP1 Peripherals  

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 5 - 8GB
Raspberry Pi 5 - 8GB
$180.00
DEV-23551
$180 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing