Experiential Robotics Platform (XRP) - Build-Your-Own Robotics Kits (Parts for 30 DIY Kits)
KIT-28014

Experiential Robotics Platform (XRP) - Build-Your-Own Robotics Kits (Parts for 30 DIY Kits)

SKU: KIT-28014
$2,849.95
In stock
SKU
KIT-28014
Backorder
Stock/Discounts

This version of the DIY XRP Kit provides 30 of the essential pieces of hardware needed to Build-Your-Own Robotics Kits, encouraging customization and 3D printing of your unique chassis.

Helpful Documentation

Product Overview

The Experiential Robotics Platform (XRP) is a hands-on, comprehensive robotics platform. It includes everything needed to build and program a robot to perform beginner through advanced tasks - building the foundation for innovative thinking, science, engineering, and problem-solving. The platform focuses on four pillars:

  • Hardware Kit: Easily assemble a robust and expandable robot platform with tool-free construction and versatile integration for sensors and actuators.

  • Programming Environment: Utilize a multi-language coding experience with Blockly, Python, and WPILib, providing a user-friendly interface for all skill levels.

  • Online Modules and Projects: To master robotics concepts, follow a structured learning path with engaging challenges and comprehensive resources.

  • Technical Forum: Access community-driven support, expert assistance, and collaborative opportunities within a dedicated technical forum.

Educator and FIRST Team Discount Available: SparkFun and its partners are proud to work closely with the education community. We offer a significant discount on the XRP Robotics Platform Kit with an Educator account, including FIRST teams. Please contact support@sparkfun.com to get started.

This kit is the XRP's hardware pillar. The SparkFun XRP Controller is significantly improved over the Beta XRP Controller! It features a Raspberry Pi® RP2350B dual-core processor; 16MB of flash and 8MB of PSRAM; low-power accelerometer + gyroscope 6-DoF IMU (LSM6DSOX from STMicroelectronics®); two Qwiic® connectors for easy integration of sensors and accessories; two dual-channel motor drivers for four motors total; four servo headers; a user button; a full-color RGB LED; 0.1in. headers for electrical expansion possibilities, and more. Wireless connectivity is available via a Raspberry Pi® RM2 radio module, enabling 2.4GHz WiFi and Bluetooth for remote control and IoT projects.

This 30-pack of the more economical DIY version of the XRP Kit does NOT come with a chassis. Encouraging you to print and use your own.

The plastics and chassis have also been significantly enhanced over the Beta XRP! Improved snap-fit components and optimized 3D-printing compatibility make assembling the XRP remarkably easier. Thanks to improved durability, a redesigned battery holder, and versatile mounting options, the XRP has also become more robust and user-friendly.

The kit also includes an ultrasonic distance sensor, a line sensor, two motors with encoders, one servo motor, sensor cables, two wheels, and two casters. The robot is typically powered by 4xAA batteries (not included in the kit), but the barrel connector supports any supply up to 11V. The XRP is programmed using a USB-C connector (cable not included).

Everything you need for your XRP project is at xrp.experiential.bot. Access the hardware information, programming tools, online learning, and community support through the technical forum. Find assembly guides, 3D-printable designs, and ideas for advanced projects all in one place.

Contributing Partners for XRP

 

Streamlined User Experience:

XRP comprises four main elements - the hardware kit, online modules, programming environment, and technical forum; the integration of these four components has been streamlined for improved access and overall ease of use.

Enhanced Processing & Memory:

The new XRP Control Board features the RP2350B dual-core processor, providing significantly faster performance and expanded memory (16MB Flash, 8MB PSRAM). This allows for more complex programs and the ability to handle larger datasets, including images.

Expanded Connectivity & Expansion:

Increased GPIO pins (48 total, eight are reserved exclusively for the user), versatile expansion headers compatible with Pico add-on boards, and additional Qwiic connectors significantly enhance electrical connectivity. The RM2 module integrates Wi-Fi and Bluetooth to facilitate wireless control and IoT projects.

Advanced Motor and Servo Control:

New motor drivers with current measurement enable precise torque control, and the number of servo connectors has been doubled to four, allowing more advanced mechanisms.

Improved Controller User Interface:

The control board features a streamlined user interface with a more accessible power switch and button cluster, a modern USB-C connector, a low-voltage indicator, and an RGB LED for user feedback. The design is fully open-source (KiCad).

Optimized and Enhanced Plastics:

The plastic components are optimized for 3D printing, reducing the need for support material and improving durability. The battery holder has been redesigned for secure retention and ease of use. Mounting holes, motor shaft holes, and wire management features add to the platform's versatility. The designs are open-source (Onshape).

Documentation

Customer Reviews

Experiential Robotics Platform (XRP) - Build-Your-Own Robotics Kits (Parts for 30 DIY Kits)
Experiential Robotics Platform (XRP) - Build-Your-Own Robotics Kits (Parts for 30 DIY Kits)
$2,849.95
KIT-28014

Stock and Customer Discounts

$2849.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing