SparkFun RTK Torch
GPS-25662

SparkFun RTK Torch

SKU: GPS-25662

The Torch is a quad-band receiver housed in a waterproof aluminum enclosure with tilt compensation, onboard LoRa radio and Galileo-HAS support.

$2,149.95
In stock
Only 4 left
SKU
GPS-25662
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Torch was designed as a heavy duty RTK device with all the bells and whistles included; it was made to handle diverse environments and rough handling, and to provide a simple and straightforward way to set up a Base/Rover system.

Having access to Galileo HAS allows the Torch to get <50cm accuracy anywhere in the world without needing a corrections source. The tilt compensation feature allows surveying points that would otherwise be inaccessible, like up against walls or on uneven terrain. The built in LoRa radio allows two Torches to be easily connected over a distance of about 10 miles.

The Torch can be used with PPP corrections, as a Rover, for baseless surveying, and can also serve as a temporary base. While the Torch is fully water proof, we do not recommend it for permanent outdoor mounting. See our How to Build a DIY GNSS Reference Station tutorial for more information.

Purchase of The Torch comes with 1 month of corrections via PointPerfect IP, which can be set up and configured here. PointPerfect's coverage coverage is dependent on location; the most up-to-date information can be found on u-blox's interactive coverage map.

 

 

 

Features & Specs

NGS Calibrated:

Antenna Phase Center (APC):

Supported GIS Data Collector Software:

Android:

iOS:

Overall Device

  • Enclosed Aluminum and Plastic Design IP67 - Protected from water up to 1 meter for 30 minutes
  • Internal Antenna: L1/L2/L5 with ≥2.3dBi gain
  • Internal Battery: LiPo 7.2V 6.8Ah 48.96Wh with fast 10W charging
  • Run time: 26+ hours on a full charge
  • Single push button control
  • Weight: 428g (0.94 lbs)
  • Dimensions: 71 x 71 x 147mm (2.8 x 2.8 x 5.8in)

GNSS Receiver: UM980

  • 1408-Channel concurrent reception of GPS, GLONASS, Galileo, BeiDou, QZSS
    • GPS: L1C/A, L1C*, L2P(Y), L2C, L5
    • GLONASS: L1, L2
    • Galileo: E1, E5a, E5b, E6*
    • Beidou: B1I, B2I, B3I, B1C, B2a, B2b*
    • QZSS: L1, L2, L5
    • SBAS
  • Horizontal Accuracy
    • Autonomous: 1.5m
    • DGPS: 0.4m
    • RTK: 0.8cm + 1ppm
  • Vertical Accuracy
    • Autonomous: 2.5m
    • DGPS: 0.8m
    • RTK: 1.5cm + 1ppm
  • Max Altitude: 18km (11 miles)
  • Max Velocity: 515m/s (1152mph)
  • Bands marked with * are only supported by specific firmware.

Bluetooth® Transceiver: ESP32 WROOM

  • Xtensa® dual-core 32-bit LX6 microprocessor
  • Up to 240MHz clock frequency
  • 16MB of flash storage
  • 2MB of PSRAM
  • 520kB internal SRAM
  • Integrated 802.11 BGN WiFi transceiver
  • Integrated dual-mode Bluetooth® (classic and BLE)

915MHz LoRa Radio: STM32WLE

  • Cortex-M4 microcontroller running at 48MHz with built-in LoRa radio
  • 900MHz SKY65313-21 RF front end 1 Watt amplifier
  • Multipoint support (one Base to multiple Rovers)
  • Supports FHSS 902 to 928MHz
  • Compliant in North America and South America

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Main product image of SparkFun RTK Torch on a white background.
SparkFun RTK Torch
$2,149.95
GPS-25662
$2149.95 retail price.

Available Discounts

  • $2,042.45 | 10+ units
  • $1,934.96 | 25+ units
  • $1,827.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing