Notice: The Artemis Global Tracker requires a monthly rental service to exchange information with the Iridium Satellite Network. Iridium SBD Pricing

SparkFun Artemis Global Tracker
WRL-18712

SparkFun Artemis Global Tracker

SKU: WRL-18712

Track and communicate data from anywhere on Earth (even without WiFi or cellular coverage) using the Iridium satellite network and the power of the Artemis module.

$419.95
In stock
SKU
WRL-18712
In stock
Stock/Discounts

Notice: The Artemis Global Tracker requires a monthly rental service to exchange information with the Iridium Satellite Network. Iridium SBD Pricing

Helpful Documentation

Product Overview

Is this the one tracker to rule them all? The SparkFun Artemis Global Tracker (AGT) allows you to transmit data from the most remote locations on the planet. By combining the Iridium 9603N Short Burst Data modem with our powerful Artemis module, this compact board lets you send and receive short messages far beyond the reach of WiFi and GSM networks. Whether you are monitoring environmental data from a high-altitude balloon, tracking equipment across the ocean, or geofencing assets in the desert, the AGT keeps you connected.

Brains, Brawn, and Sensors

At its core is the Arduino-compatible Artemis Module, giving you 1M flash and 384k RAM for your code. We’ve paired this with a suite of sensors and a prototyping-friendly design that breaks out I2C, SPI, and digital I/O pins, making it a robust development platform for any field application.

  • True Global Connectivity: Leverages the Iridium satellite network to work anywhere, including polar regions.
  • Integrated Environmental Sensing: Features an on-board TE MS8607 sensor for pressure, humidity, and temperature readings (down to -40°C).
  • Precision Tracking: Uses a u-blox ZOE-M8Q GNSS receiver for fast, low-power location data with geofencing capabilities.

An AGT powered via USB-C and equipped with an Iridium Passive Antenna.

Remote Management & Mapping

You have complete control over your deployment through our custom software ecosystem. We’ve developed a configuration tool that lets you adjust settings like geofence locations or temperature alarms remotely, so you can adapt in the field without retrieving the hardware. To help you visualize the data, the AGT is supported by a set of Python tools that let you plot the paths and locations of up to eight trackers simultaneously on a satellite map.

Power Your Way

The AGT has explicitly been designed for flexibility in the field. To save weight, the modem and GNSS share a single antenna via a smart switching circuit. You can power the board via USB-C, a LiPo battery, or configure the split pads to run directly off a small solar panel using supercapacitors - no batteries required.

Simple, Flexible Airtime

Satellite communication used to be complex and expensive. Fortunately, Irridium makes it accessible.

  • Pay-As-You-Go: No annual contracts. You pay only for the months you use the device.
  • Affordable: Line rental is approximately £12 GBP (~$16 USD) per month.
  • Management: Credits for messages are purchased via the RockBLOCK management system, which offers a built-in billing platform to manage your devices.

Airtime must be purchased from Rock Seven via their admin portal. While the device is locked to Rock Seven by default, it can be unlocked for use with other providers for a $60 USD per modem fee.

Features & Specs

  • Artemis Processor
    • 1M Flash / 384k RAM
    • 48MHz / 96MHz turbo available
    • 68A/MHz (operates less than 5mW at full operation)
    • Integrated BLE radio and antenna
    • FCC/IC/CE Certified (ID Number 2ASW8-ART3MIS)
  • Iridium 9603N Satellite Transceiver
    • Truly global operation, using the Iridium satellite network
    • Powered through two 1F supercapacitors
      • Charged by an LTC3225 supercapacitor charger
      • ADM4210 in-rush current limit circuit
  • ZOE-M8Q GNSS Receiver
    • 72-Channel GNSS receiver
    • 2.5m Horizontal Accuracy
    • Time-To-First-Fix:
      • Cold: 26s
      • Hot: 1s
    • Max Altitude: 50,000m
    • Max G: ≤ 4
    • Max Velocity: 500m/s
    • Velocity Accuracy: 0.05m/s
    • Heading Accuracy: 0.3 degrees
  • MS8607 Pressure, Humidity, and Temperature Sensor
    • Operating Ranges:
      • 10 - 2000mbar
      • 0 - 100% Rh
      • -40 - 85°C
    • Accuracy (@25°C)
      • ±2mbar
      • ±3%Rh
      • ±1°C
  • Power Options:
    • USB-C
    • LiPo Battery
    • Solar Panel or Battery Pack (max 6V)
  • SMA antenna connector for both 9603N and ZOE-M8Q (with integrated protection circuit)
  • MCP73831 LiPo Charge Management for single-cell LiPo batteries
  • Qwiic Connector
  • PTH connections for I2C, SPI, Reset, 5 digital I/o and 5 GPIO pins
  • Weight:
    • 30.5g as shipped with modem, but no antenna
    • 42.6g with Iridium Certified Passive Antenna

Documentation

Artemis Global Tracker Documentation

Artemis Module Documentation

Iridium 9603N Transceiver Documentation

u-blox M8Q Documentation

MS8607 PHT Sensor Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Artemis Global Tracker
SparkFun Artemis Global Tracker
$419.95
WRL-18712
$419.95 retail price.

Available Discounts

  • $398.95 | 10+ units
  • $377.96 | 25+ units
  • $356.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing