Home | Product Categories | Breakout Boards | BOB-10608

Breakout Board for VS1033D MP3

sku: BOB-10608 RoHS Compliant

Description: The VS1033D-L is a great MP3 decoder, and with this breakout board, it's easy to drop it into any project. The VS1033 is capable of decoding MP3/AAC/WMA/MIDI audio and encoding IMA ADPCM. Can drive 30 Ohm headphones with no additional power supply. In this new revision, the board ties the TEST pin to IOVDD, better correcting the issues which were previously fixed by a jumper wire.

Features:

  • Separate Audio and Digital 3.3V supplies
  • Onboard 12.288MHz oscillator

Documents:

Replaces: BOB-08792

Pricing

18 available

19.95
17.96
15.96

18 in stock

price
10-99
100+



Add to Wish List


Comments 6 comments

  • Wow, nice jumper. It must be crazy difficult to solder that… unless the pick and place machine does that. idk

  • Why is this wider than the previous version? You could’ve added AGND without making it any wider…

  • The bottom view picture is the wrong picture.
    edit: SparkFun fixed it

  • can this thing do .ogg files? I might make a minecraft music alarm clock

    • It doesn’t appear that it supports the ogg files, but you can convert it to mp3. FreeRip will do this for you, though they say that ogg and mp3 are “clashing” compressions in the way that they remove different parts of the audio to make the file smaller. So, if one file is converted from ogg to mp3, it will be missing both parts, making the quality go down. Though you might not really notice it in the alarm clock. You sure try using ‘calm4.ogg’ in the music folder of minecraft. I still wonder why that song is in there.
      http://www.freerip.com/