Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
The SparkFun Qwiic Dual Solid State Relay is a power delivery board that allows users to switch two AC loads from a low power…
This SparkFun Real Time Clock (RTC) Module is a Qwiic-enabled breakout board for the RV-1805 chipset running at only about 22…
The SparkFun QuickLogic Thing Plus EOS™ S3, is a small form factor system ideal for enabling the next generation of low-pow…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
The Qwiic OpenLog kit includes everything you'll need to get up and running with the Qwiic OpenLog and the Qwiic Ecosystem.
This is a pretty straight-forward HAT for bringing simple cluster computing to the Raspberry Pi A+ and B+ lines.
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.1, 3.6, or 3.5 board footprint.
The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The Arduino Funnel I/O (Fio) is a board designed by Shigeru Kobayashi, based on the original design from [LilyPad](http://www…
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like Arm® Mbed…
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…
The SparkFun MicroMod STM32 Processor Board is ready to rock your MicroMod world with its ARM® Cortex®-M4 32-bit RISC core!
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.0, 3.2, or LC board footprint.
The SparkFun gamer:bit is a fun-filled "carrier" board for the micro:bit that, when combined with the micro:bit, provides you…