This product has been retired from our catalog and is no longer for sale.

SparkFun MicroMod WiFi Function Board - DA16200
WRL-18594

SparkFun MicroMod WiFi Function Board - DA16200

SKU: WRL-18594

The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.

Out of stock
SKU
WRL-18594

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module with a 40MHz crystal oscillator, 32.768KHz RTC, Lumped RF filter, 4MB flash memory, and an on-board chip antenna to any MicroMod project. With the addition of JTAG connectors for deep dive programming, you've got everything you need to get your MicroMod setup ready for your next IoT project.

The SparkFun MicroMod DA16200 Function Board is ideal for MicroMod projects involving door locks, thermostats, sensors, pet trackers, and other home IoT projects, thanks in part to the multiple sleep modes that allow you to take advantage of current draws as low as 0.2uA-3.5uA.

Additionally, the DA16200 module's certified WiFi alliance for IEEE802.11b/g/n, WiFi Direct, and WPS functionalities means that it has been approved for use by multiple countries and using the WiFi Alliance transfer policy, each WiFi Certification can be transferred without being tested again.

Note: A MicroMod Processor and Main Board are not included with this MicroMod WiFi Function Board. These boards will need to be purchased separately.

Features & Specs

  • Arm® Cortex®-M4F core w/ clock frequency of 30~160 MHz
  • WiFi processor
  • IEEE 802.11b/g/n, 1x1, 20MHz channel bandwidth, 2.4GHz
  • IEEE 802.11s Wi-Fi mesh
  • WiFi security: WPA/WPA2-Enterprise/Personal, WPA2 SI, WPA3 SAE, and OWE
  • 32 M-bit / 4 M-byte SPI flash Memory
  • 2 UARTs
  • On-Chip RTC
  • Three ultra-low power sleep modes
  • Sleep current: 3.5uA
  • Operating voltage: 2.1V to 3.6V

Documentation

Hardware Documentation:

MicroMod Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod WiFi Function Board - DA16200
SparkFun MicroMod WiFi Function Board - DA16200 WRL-18594
$9.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing