Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
These LR44 button cell batteries are fairly common but it can be hard to keep them around. They fit our digital calipers, so …
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
This is a handy cable for connecting a six pin GHR-06V type locking connector to breadboard friendly male pins.
Self-fusing silicone electrical tape is the perfect way to insulate and protect your freshly-soldered splice.
This is a 4.7 kOhms, 1/10W, ±1% tolerance SMD resistor.
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
ESD safe Anti-Static brush.
This is a 470 Ohms, 1/10W, ±1% tolerance SMD resistor.
This bundle includes our 15 most useful fixed blade screwdrivers.
The Segger J-Link On Board microcontroller is based on the ARM® Cortex™- M4.
This is a 2.7 kOhms, 1/10W, ±1% tolerance SMD resistor.
This is a 330 Ohms, 1/10W, ±1% tolerance SMD resistor.
This is a basic surface mount JST-SH 2-pin right angle connector.
This is a 100 kOhms, 1/10W, ±1% tolerance SMD resistor.
These nylon standoffs are 3/8" long and tapped for a 4-40 screw.
This is a 240 Ohms, 1/10W, ±1% tolerance SMD resistor.
This is a 715 Ohms, 1/10W, ±1% tolerance SMD resistor.
The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and dri…