Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The 'must have' IC for 3V projects. This is the RS232 converter IC that is capable of running at 3V and communicating with 3V…
The Phillips #00 screw is the most commonly used fastener in the internals of consumer electronics, game consoles, laptops, P…
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
This is a 100 kOhms, 1/10W, ±1% tolerance SMD resistor.
The MicroMod DIY Carrier Kit includes five M.2 connectors, screws, and standoffs so that you can get all the parts you may ne…
These nylon standoffs are 3/8" long and tapped for a 4-40 screw.
This is a basic surface mount JST-SH 2-pin right angle connector.
Self-fusing silicone electrical tape is the perfect way to insulate and protect your freshly-soldered splice.
This is a 470 Ohms, 1/10W, ±1% tolerance SMD resistor.
These LR44 button cell batteries are fairly common but it can be hard to keep them around. They fit our digital calipers, so …
ESD safe Anti-Static brush.
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
This is a 2.7 kOhms, 1/10W, ±1% tolerance SMD resistor.
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
This is a 330 Ohms, 1/10W, ±1% tolerance SMD resistor.
The Segger J-Link On Board microcontroller is based on the ARM® Cortex™- M4.
The SparkFun Mini Stepper Motor Driver makes it easy to start developing with the TC78H670FTG bipolar stepper motor driver fr…
Master the art of soldering with the iFixit Soldering Splint by your side.
This is a 4.7 kOhms, 1/10W, ±1% tolerance SMD resistor.
This bundle includes our 15 most useful fixed blade screwdrivers.
This is an XBee Pro module with an RP-SMA connector. You also get a built in microcontroller so it can be programmed using Mi…
This is a 680 Ohms, 1/10W, ±5% tolerance SMD resistor.
Helps protect your electronics from accidental electrostatic discharge (ESD) damage during work.
This is a handy cable for connecting a six pin GHR-06V type locking connector to breadboard friendly male pins.
This is a 240 Ohms, 1/10W, ±1% tolerance SMD resistor.
This is a 715 Ohms, 1/10W, ±1% tolerance SMD resistor.
The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and dri…