This product is not allowed to ship to the following countries:
Creative Commons images are CC BY-NC-SA 3.0
Description: Here is a six pin horizontal 1.0mm pitch connector. It is useful if you need something very tiny as a connection. These are not the standard JST type connectors we use on most of our boards, but are actually the much smaller JST-SH type. Check the drawing below.
Documents:
The GP-735 is a slim, ultra-high performance, easy to use GPS smart antenna receiver. With -162dBm tracking sensitivity and o…
This is a simple six wire cable. Great for jumping from board to board or just about anything else. These cables mate with th…
Here is a four pin horizontal 1.0mm pitch connector. It is useful if you need something very tiny as a connection. These are …
Here is a two pin horizontal 1.0mm pitch connector. It is useful if you need something very tiny as a connection. These are n…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. These cables mate with t…
This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project w…
This is a more universal GPS breakout board that uses a vertical SMD connector which is perfect for the GP-735T GPS receiver …
This is a 1.75" long JST SH communication cable which can be cut and hacked to your needs and can even be used as pigtails. T…
Here is a six pin vertical 1.0mm pitch connector. It is useful if you need something very tiny as a connection. These are not…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST co…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
These 2x3 crimp connectors can be snapped onto 6-wire ribbon cable to make your own cable assemblies and keep your connection…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
This is a simple jumper adapter cable that comes pre-terminated with a female JST connector on one end and a breadboard hooku…
This is a wire assembly terminated with the same 8-pin JST-SH connector which is on the Mega Pro Mini. Pick up a few of these…
The LS20031 GPS receiver is a complete GPS smart antenna receiver, that includes an embedded antenna and GPS receiver circuit…
Forgot your password?
No account? Register one!
Is there a footprint for this in the latest sparkfun eagle library? I cant seem to find it…..
Me neither, maybe I’ll borrow the part from the APM2.5 schematic
Looks like SM06B-SRSS-TB in the con-jst2 library is the same as this part (Available from cadsoft http://www.cadsoftusa.com/downloads/file/con-jst2.lbr).
So, not to be a pain but where are these in the SFE Eagle Library? EDIT: I’m an idiot. Nevermind. They are represented by the 1x0?-1MM-RA packages in M0? (e.g., M06 –> 1x06-1MM-RA)
Is this the horizontal version of the EM406 connector (https://www.sparkfun.com/products/579)?
I believe the ruler comparison image currently shown here is incorrect per the datasheet. The sheet shows the width should be 8mm (1.0mm * contacts(6) +2.0mm) and your eagle library seems to confirm this size as well.
Also, is this just a knockoff of the JST SH series (specifically the BM06B-SRSS-TB)? Related products (PRT-10361) seems to suggest this.
Looks great, but do you carry the mating connector to go with this?
My sentiments exactly. What use is a female connector with no male? Yes I suppose it might help some existing projects… But what about new ones?
Uhh… PRT-10361, etc?