This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: If you’re looking for a simple way to add a battery to your LilyPad project, the LilyPad Coin Cell Battery Holder might do the trick. It’s a simple board which holds a 20mm coin cell battery (such as a CR2032) and gives you 4 connection points (two positive and two negative) for sewing into your project.
Note: The LilyPad Coin Cell Battery Holder is a design conceived by Felicia Williams of Boulder, Colorado. Also, a portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
Documents:
This is the E-textile Basics Lab Pack, a basic wearables learning kit that can easily get you and a group of peers or student…
CR2032 Lithium metal 3V 250mAh button cell battery. Great for powering low power processors or blink an LED for weeks at a ti…
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
The LilyPad Arduino 328 Main Board is an Arduino-programmed microcontroller designed to be easily integrated into e-textiles …
The LilyTwinkle is a tiny little LilyPad board designed to add some twinkle to your project. Even though it's as small as som…
The ProtoSnap series is a new way to prototype your project without a breadboard. Everything is wired together on a single bo…
This is a simple slide switch for the LilyPad. Use it as a simple ON/OFF switch, or to control LEDs, buzzers, sensors, etc. T…
This is the LilyPad Arduino Simple Board. It's controlled by an ATmega328 with the Arduino bootloader. It has fewer pins than…
The ProtoSnap series is a great way to prototype your project without a breadboard. Everything is wired together on a single …
This is the CR2025 20mm coin cell battery. You may be wondering what sets this guy apart from the more common CR2032 coin cel…
The LilyPad Simple Power is a simple e-textile board that lets you connect and charge a lipo battery and switch it on or off,…
Now for all of your coin cell battery surface mount needs, the 20mm SMD Coin Cell Holder. This holder fits our 20mm Lithium I…
This is 30 feet of conductive thread spun from stainless steel fiber and wound on a plastic bobbin. Use it to sew up all of y…
This is a simple pack of five White LilyPad LEDs that are still attached to one another, letting you snap the LEDs apart at y…
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
This is the LilyPad Rainbow LED strip, with seven LilyPad LEDs that are still attached to one another, letting you snap LEDs …
The LilyTiny is a tiny little LilyPad board designed to add flashy functionality to your project without taking up a lot of r…
This is a simple pack of five Red LilyPad LEDs that are still attached to one another, letting you snap the LEDs apart at you…
This is a simple pack of five Blue LilyPad LEDs that are still attached to one another, letting you snap the LEDs apart at yo…
This is 12 meters of smooth conductive thread spun from stainless steel fiber and wound on a plastic bobbin. Use it to sew up…
This is a simple pack of five Green LilyPad LEDs that are still attached to one another, letting you snap the LEDs apart at y…
This set of sewing needles is a must-have when stitching together your next e-textile project. Each envelope contains three 4…
The LilyPad Simple just got a whole lot... simpler. We've updated the Simple board to create the LilyPad USB by replacing the…
The ProtoSnap series is a new way to prototype your project without a breadboard. Everything is wired together on a single bo…
Forgot your password?
No account? Register one!
I like this 4 legged coin battery connector better than others. Do you sell the connector itself, know a part number for a distributor, or have a datasheet? Also if there’s a page that features where to get parts that are in the SFE Eagle library but not for sale on Sparkfun that would work! Thanks.
Take a look at RobertC’s comment above, with a link to purchase just the connector. Unfortunately, we do not sell the connector by itself. As far as the Eagle files go, we’ll get those posted as soon as we can. Generally, we don’t post where we purchase production parts because we often change suppliers-it would be a nightmare attempting to keep such a list up-to-date. Generally DigiKey is a good place to start checking if you are looking for a specific part.
Where can I get the battery clip which is used in this Battery Holder? Is it available through Digikey? A partnumber would be nice. Thank you.
We don’t get them from digikey, sorry, so I wouldn’t have one of their part numbers.
I ran this quick search which might help.
How many LEDs or pins with it support on the lilypad? I had trouble on my last project using this as the power supply. Thanks.
I would also like to know how many LEDs it can support. Also, as an example, could I sew a white LED from the first + and - and then a red from the other + and -? What I really want to do is something like sew a red LED to the battery and then another red LED to the first one (with a button of course). Thanks!